Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Non-Isolated POL

  

T2 Modules Can Reduce
Your Output Capacitance

  Turbo Trans Quick Search Tool
 

Discover How  

  • High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) (slta054a.HTM, 8 KB)
    13 Aug 2009 Abstract
  • Q1 2009 Issue Analog Applications Journal (slyt319.PDF, 1.39 MB)
    11 Mar 2009 Download
 

You've Selected: Non-Isolated POL


Select Device Parameters

23 Results - View Results at the bottom of the page
POLA (4) 5V Bus (20) TurboTrans SmartSync (20)
3.3V Bus (9) spacer 12V Bus (12) spacer Wide Input (21) spacer 1.5% Tolerance (21) spacer
spacer
Iout (max) (A) Pin/Package Vin (V) Vout (V)
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


23 Results - Show All Results 1 - 10 of 23 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  Regulated Outputs (#)  Vin (min) (V)  Vin (max) (V)  Iout (max) (A)  12V Bus  POLA  Vout (max) (V)  Vout (min) (V)  3.3V Bus  5V Bus  TurboTrans  VO Adjustable  Wide Input  Wide Output  AutoTrack  SmartSync  1.5% Tolerance  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PTH04T240FACTIVE    2.2  5.5  10      2  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  11DIP MODULE10.80 | 1ku  10A, 2.2V to 5.5V Input, Power Module for 3-GHz DSP Systems  
PTH08T240FACTIVE  1  4.5  14  10      2  0.69    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  11DIP MODULE10.80 | 1ku  10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems  
PTH08T250WACTIVE  1  4.5  14  50  Yes    3.6  0.7    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  22DIP MODULE36.00 | 1ku  50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans  
PTH04T220WACTIVE  1  2.2  5.5  16      3.6  0.69  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  11DIP MODULE12.60 | 1ku  16-A, 2.2-V to 5.5-V Input, Non-Isolated, Wide-Output, Adjustable Power Module with TurboTrans  
PTH08T261WACTIVE  1  4.5  14  3  Yes    5.5  0.7    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  10DIP MODULE6.25 | 1ku  3-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans  
PTH08T260WACTIVE  1  4.5  14  3  Yes    5.5  0.69    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  10DIP MODULE6.25 | 1ku  3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans  
PTH08T241WACTIVE  1  4.5  14  10  Yes    5.5  0.7    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  11DIP MODULE10.80 | 1ku  10-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj Power Module with TurboTrans  
PTH08T221WACTIVE  1  4.5  14  16  Yes    5.5  0.7    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  11DIP MODULE12.60 | 1ku  16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans  
PTH04T261WACTIVE  1  2.2  5.5  3      3.6  0.69  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  10DIP MODULE6.25 | 1ku  3-A, 2.2V to 5.5V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adj Power Module with TurboTrans  
PTH04T260WACTIVE  1  2.2  5.5  3      3.6  0.69  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  10DIP MODULE6.25 | 1ku  3-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans  
spacer
23 Results - Show All Results 1 - 10 of 23 Results |  Next >Page  1 | 2 | 3